THQ4050323
Evans Capacitor
THQ Series
Powered by
CAD模型選擇
{evanscap/thq_series/thq_series.prj},{NB=THQ4050323},{PN1=THQ4050323},{PS=THQ},{DLAPN=09022-05},{VR85=50},{VR125=30.0},{CAP=32000},{ESR=25},{H=0.725},{MASS=100},{RATING=},{LX=0.230},{SH=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
THQ4050323
THQ4050323
Product Series
THQ
DLA Part Number
09022-05
09022-05
Voltage Rating - 85°C
50
50
V
Voltage Rating - 125°C
30.0
30.0
V
Cap Rating
32000
32000
µF
ESR
25
25
mΩ
Height
0.725
0.725
Inch
Mass
100
100
g
Capacitance
-
±10% Rating
-
±10% Rating
Center Lead Length
0.230
0.125
0.156
0.188
0.219
0.250
0.281
0.313
0.230
0.125
0.156
0.188
0.219
0.250
0.281
0.313
Inch
Stud height
N/A
0.22
0.28
0.41
0.16
0.19
0.36
N/A
0.22
0.28
0.41
0.16
0.19
0.36
下載CAD模型
生成CAD模型
Previews
3D
尺寸